Eaton Nexitech LED False ceiling kit
Product Name |
Eaton emergency lighting accessories ceiling kit
|
Catalog Number |
NEXI-FC
|
EAN |
3660191600549
|
Product Length/Depth |
167 mm
|
Product Height |
40 mm
|
Product Width |
120 mm
|
Product Weight |
0.124 kg
|
Certifications |
CE marking
|
Product branding |
Eaton
|
Color |
Stainless steel
|
Compatibility |
NexiLite
NexiTech |
Diameter |
99999 in
|
Material |
Steel
|