
Eaton Bussmann series low voltage british standard fuse, 20A, AC 550 V, V88/A1, 14 x 55 mm, gM, 20M25
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
NITD20M25
|
EAN |
5027590504058
|
UPC |
051712840149
|
Product Length/Depth |
56 mm
|
Product Height |
14 mm
|
Product Width |
14 mm
|
Product Weight |
15.5 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
BS88
IEC 60269 EAC |
Amperage Rating |
20 A
|
Voltage rating |
550 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Class |
Class gM
|
Suitable for |
CM32FC Camaster fuse holder
RS20 Red spot fuse holder |
Fuse type |
NITD
|
Fitted with: |
Offset bolted tags
|
Construction |
BS88/A1
|