
Fuse accessory, Fuse-holder, low voltage, 20 A, AC 690 V, BS88/A1, 1P, BS, front connected, Paint finish, NITD and NIT fuse-links, BS88-2, IEC 60269-2, IP20
Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
Catalog Number |
RS20H
|
EAN |
5027590506786
|
UPC |
051712392587
|
Product Length/Depth |
55 mm
|
Product Height |
79 mm
|
Product Width |
27 mm
|
Product Weight |
129.6 g
|
Compliances |
Contact factory
|
Amperage Rating |
20 A
|
Voltage rating at AC |
660-690 V a.c.
|
Voltage rating at DC |
460 V d.c.
|
Model |
Red Spot
|
Connection |
Front Connected
|
Number of poles |
Single-pole
|
Fuse type |
NITD
NIT |