Eaton Power Defense molded case circuit breaker accessory handle mechanism, Padlockable handle block, Frame J-K, Frame 1
Product Name |
Eaton Power Defense handle mechanism
|
Catalog Number |
PDG1XPHB
|
UPC |
786689165079
|
Product Length/Depth |
3.2 in
|
Product Height |
0.2 in
|
Product Width |
2.2 in
|
Product Weight |
0.04 lb
|
Compliances |
Contact Manufacturer
|
Frame size |
Frame J-K
|
Frame |
1
|
Type |
Padlockable handle block
|