Reset
Eaton Power Defense molded case circuit breaker, Globally Rated, Frame 1, Two Pole, 20A, 35kA/480V, T-M (Fxd-Fxd) TU, No Terminals
| Product Name | 
                                                Eaton Power Defense molded case circuit breaker
                                             | 
| Catalog Number | 
                                                PDG12G0020TFFN
                                             | 
| UPC | 
                                                786679306376
                                             | 
| Product Length/Depth | 
                                                76 mm
                                             | 
| Product Height | 
                                                139.7 mm
                                             | 
| Product Width | 
                                                50.8 mm
                                             | 
| Product Weight | 
                                                0.907 kg
                                             | 
| Compliances | 
                                                RoHS Compliant
                                             | 
| Certifications | 
                                                UL 489  CCC Marked CSA IEC 60947-2 | 
| Amperage Rating | 
                                                20 A
                                             | 
| Voltage rating | 
                                                600 Vac
                                             | 
| Trip Type | 
                                                T298
                                             | 
| Circuit breaker type | 
                                                PD1 Global
                                             | 
| Circuit breaker frame type | 
                                                Complete breaker
                                             | 
| Terminals | 
                                                No Terminals
                                             | 
| Frame | 
                                                1
                                             | 
| Class | 
                                                Class A
                                             | 
| Interrupt rating | 
                                                35 kAIC at 480 Vac
                                             | 
| Rated operation voltage (Ue) at AC - max | 
                                                600
                                             | 
| Switch off technique | 
                                                Thermomagnetic
                                             | 
| Voltage rating - max | 
                                                600 V
                                             | 
| Interrupt rating range | 
                                                22 kAIC Icu @250 Vdc  18 kAIC @600V (UL/CSA) 55 kAIC Icu/ 55 kAIC Ics/ 121 kAIC Icm @240V (IEC) 36 kAIC Icu/ 36 kAIC Ics/ 76 kAIC Icm @380-415V (IEC) 35 kAIC @480V (UL) 22 kAIC Icu @125 Vdc 65 kAIC @240V (UL) | 
| Number of poles | 
                                                Two-pole
                                             |