Photo is representative
Download
Eaton Power Defense molded case circuit breaker accessory bell alarm, Bell/alarm, PD2 Global, Power Defense, 600 V, Power Defense, Frame 2
Product Name |
Eaton Power Defense bell alarm
|
Catalog Number |
PDG2XALMBC
|
UPC |
786679612170
|
Product Length/Depth |
1.26 in
|
Product Height |
1.46 in
|
Product Width |
1.3 in
|
Product Weight |
0.09 lb
|
Compliances |
RoHS Compliant
|
Certifications |
CCC Marked
IEC 60947-2 UL 489 CSA |
Model Code |
PDG2XALMBC
|
Used with |
Power Defense
|
Circuit breaker type |
PD2 Global
|
Voltage - max |
600 V
|
Series |
Power Defense
|
Frame |
2
|
Type |
Bell/alarm
|