Download document () of 20

PXS24E10A002
Model code: PXS24E-e10/F

Eaton Moeller series xEffect - PXS24 Electronic Protection Module. Electronic overcurrent protection for 24V DC, fix 10A w/o supply terminals

General specifications

Product Name
Eaton Moeller series xEffect - PXS24 current monitoring relay
Catalog Number
PXS24E10A002
EAN
9010238011335
UPC
786689167479
Product Length/Depth
127 mm
Product Height
93 mm
Product Width
18 mm
Product Weight
0.118 kg
Compliances
CE
UL508
RoHS conform
Certifications
EN45545-2
IEC 61373
Model Code
PXS24E-e10/F

Delivery program

Type
Automation engineering 24V
Amperage Rating
10 A

Technical Data - Electrical

Voltage type
DC
Voltage rating
24 VDC (15 VDC - 30 VDC)
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at DC - min
15 V
Rated control supply voltage (Us) at DC - max
30 V
Rated operational current (Ie) fix
10 A
Current measurement - min
0 A
Current measurement - max
13 A
Overload current and short-circuit current trip
Type 1.3 x IN with active current limitation
Electric connection type
Plug-in connection
Capacitive load
Up to 20,000 µF

Technical Data - Mechanical

Mounting method
Snap-fit on DIN rail (EN 60715)
Degree of protection
IP20
Number of channels
1
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1
Busbar type
LINE (+) and GND (-); max 60A in various lengths of up to 1m
Output terminals
3x LOAD (+) and 3x GND (-)
Terminal type
Push in terminals
Terminal capacity
2.5 mm² (flexible with ferrules)
4 mm² (rigid)

Design verification as per IEC/EN 61439 - technical data

Rated operational current for specified heat dissipation (In)
10 A
Equipment heat dissipation, current-dependent
1.6 W
Ambient operating temperature details
-30° C - 55° C
Permitted storage and transport temperature - min
-40 °C
Permitted storage and transport temperature - max
100 °C

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Additional information

Features
OFF = Channel not in operation
Two-colored
Green = OK; Red = Triggered
Functions
DC-voltage over current
Protection
Electronic
Special features
  • Inductive loads: up to 13 A
  • On/Off/Reset
Text field type
17.5 mm x 6 mm

Export product specification