Knowledge Search
Download document () of 20
Loudspeakers

MEDC DB10 15W Loudspeaker Range

Eaton's Crouse-Hinds series MEDC DB10 Loudspeaker range is designed for use in potentially explosive atmospheres. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries.

With a high power rating of up to 15 Watts, it's suitable for use in gas groups IIB plus hydrogen and IIC.

The flamepaths, flare and body are manufactured from a UV-stable glass reinforced polyester (GRP). Stainless steel screws and mounting stirrup are incorporated to ensure a corrosion-free product.

Durable
GRP corrosion-free flamepath, 316L stainless steel fixtures

Certifications and compliances

ATEX Ex de IIB+H2

  • Cert. no. Baseefa11ATEX0101X.
  • Certified to: EN60079-0, EN60079-1, EN60079-7.
  • Ex II 2G, Ex de IIB + H2 T4/T5/T6 Gb.

ATEX Ex de IIC

  • Cert. no. Baseefa11ATEX0102X.
  • Certified to: EN60079-0, EN60079-1, EN60079-7.
  • Ex II 2G, Ex de IIC T4/T5/T6 Gb.

IECEx Ex de IIB+H2

  • Cert. no. IECEx BAS 11.0041X.
  • Certified to: IEC60079-0, IEC60079-1, IEC60079-7.
  • Ex de IIB + H2 T4/T5/T6 Gb.

IECEx Ex de IIC

  • Cert. no. IECEx BAS 11.0042X.
  • Certified to: IEC60079-0, IEC60079-1, IEC60079-7.
  • Ex de IIC T4/T5/T6 Gb.

Inmetro Ex de

  • Ex d e IIB + H2 T4/T5/T6 Gb.

CQST

  • Ex d e IIB + H2 T4/T5/T6 Gb.

Design features

  • IP66 and IP67.
  • Certified temperature: –40°F to +149°F, -40°C to +65°C.*
  • GRP corrosion-free flamepath.
  • 115dB(A) at 15 Watts at 1 metre.
  • 8 & 15 Watt versions.
  • Power tappings via integral transformer.
  • Ratcheted swivel mounting stirrup.
  • Fitted with 316L stainless steel fixtures.
  • Earth continuity available.
  • Retained cover screws.
  • Internal earth stud fitted as standard.

*Model dependent

Standard materials

  • Flamepaths, flare and body: UV stable glass reinforced polyester (GRP)
  • Stainless steel screws and mounting stirrup
Specifications

Ordering Information

dsmc0035-en-medc-db10-speaker-config-options.png
Download Links
X
Download Close