Download document () of 20
Speaker strobes

Wheelock E70/E90 speaker strobes

The Wheelock E70 and E90 speaker strobes feature high efficiency sound output with dual voltage (25/70 VRMS) capability, field selectable candela and tap settings and low current draw. 

The speaker strobes provide high audio output with clear audibility to meet the critical needs of the life safety industry for effective emergency communications.  ET70/ET90 speaker strobes with additional tap settings, and ET70WP weatherproof speaker strobes are also available. 

Discontinued:   E70H/E90H high fidelity models

Mounting
Wall or Ceiling
Input Voltage (VRMS)
25/70
Selectable Taps (Watts)
E/EH: 1/8 to 2
ET: 1/8 to 8

Field selectable, multi-candela settings

Wall: 15/30/ 75/110cd or 135/185cd
Ceiling: 15/30/75/95cd or 115/177cd (round or square)

Ease of installation

  • Low profile design incorporates a speaker mounting plate for faster and easier installation
  • Built-in level adjustment feature and snap-on cover with no visible mounting screws
  • 4” square backbox prevents wire damage
  • For the E70 line, no extension ring required and for the E90 models an optional Extender (E90 Ext) is available

Leading intelligibility

With the widest frequency response range (300 to 8000 Hz) in the industry, the E70H/E90H models feature leading intelligibility with crisp, clear voice messages, ideal for emergency communications, mass notification, voice evacuation and fire alarm.

Emergency Mass Notification Appliance (EMNA)

  • Combination speaker strobe appliance for fire alarm and mass notification
  • Retrofits colored lens strobe appliances to speakers
  • 1 E70 or ET70 multicandela wall speaker strobe and 1 RSSP colored lens strobe plate (Amber, Blue, Green or Red)
  • Easily mounts to standard 4” backboxes or for surface mount use with Wheelock’s SBL2 surface backbox
Approvals & Compliance
E: UL, MEA, CSFM, FM, BFP
EH: UL, ULC, CSFM
ET: UL, MEA, CSFM, FM, BFP

View other Wheelock E speakers and speaker strobes

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Contact us

Phone: +91 (0)11 45851811