Download document () of 20
Data Center & Facility UPS

Eaton 93E-HE UPS 80-500kVA (Practical and versatile)

The Eaton 93E-HE UPS delivers simply effective power protection for ever-expanding loads in today's space-constrained data centres. Facilitating a lower total cost of ownership (TCO) through a combination of energy-efficiency, high reliability and a compact footprint the 93E-HE is an ideal solution for small - to medium – sized data centres and other applications desiring highly reliable power protection. Eaton 93E-HE UPS can be extended from 80kVA to 500 kVA models which have higher efficiency, lower THDi and easy service.

Power Rating
80-500kVA
EFFICIENCY
Upto 96%
Configuration
Tower

Core features

  • Lower operating costs through 99% efficiency
  • Patented Eaton Hot Sync® technology makes it possible to parallel up to 6 UPSs to increase availability or add capacity
  • Up to 60% smaller footprint than similar competitive solutions
  • Large LCD graphically displays UPS status and offers easy access to measurements, controls and settings
  • Intelligent Power Manager Software monitors and manages multiple power devices across your network
  • Advanced Battery Management enhances battery life, reliability and predictability
  • Active Power Factor Correction and Transformer free Design
  • Easy integration in the IT space with Easy front access
  • IT space options : Chimney for cooling along with WEB / SNMP / MODBUS communication

Lowest Total Cost of Ownership

Eaton minimizes operational expenditure with higher efficiency, which also enhances higher sustainability, through reduced carbon emissions.

True reliability

Eaton’s patented Hot Sync technology makes it possible to parallel up to four UPSs to increase availability or add capacity. The technology enables load sharing without any communication line, eliminating a single point of failure and increasing power availability.

Efficient

With a transformer-free design and sophisticated sensing and control circuitry, Eaton 93E-HE is capable of achieving up to a 99% high-efficiency mode rating, which makes it one of the most energy-efficient UPSs in its class - and it still provides maximum load protection. Unlike most high-efficiency UPSs, Eaton 93E-HE provides surge suppression for the load and switches back to double-conversion operation in less than 4ms.

Compatible

Active power factor correction (PFC) provides 0.99 input power factor and <3% ITHD, thus eliminating interference with other critical equipment in the same network and enhancing compatibility with generators. Eaton 93E-HE is optimized for protecting modern 0.9 p.f. rated IT equipment without the need to oversize.

Compact

To overcome the rising cost of storage and to exploit limited spaces, the footprint of a UPS plays an important role in maximizing the potential of every inch. Small footprint occupies minimal floor space: • Up to 30% smaller than similar competitive solutions • 600 mm wide UPS cabinet enables seamless “in-row” integration with IT racks.
Specifications
Highlight differences
Show only differences
Hide blank features