Knowledge Search
Download document () of 20
CCTV Products

IYHQ60 Optical PTZ Dome Camera Range

Made from 316L stainless steel and designed specifically for use in hazardous area and harsh environmental conditions. This hard-wearing and corrosion resistant pan, tilt, zoom dome camera station is suitable for a variety of applications both onshore and offshore in oil & gas, marine, wind, chemical and many other industries where quality and durability are a pre-requisite.

The continuous 360° pan rotation and tilt from 0° to +90° gives an unrestricted view of the surrounding area. The rotation speed is adjustable in range of 0.1°/s~300°/s, making the camera catch the objective quickly. With ONVIF protocol as standard, and a variety of mounting brackets, the Crouse-Hinds series IYHQ60 has the operational capability for most demanding CCTV applications.

Rotation speed
Range of 0.1°/s~300°/
Unrestricted view
Continuous 360° pan rotation and tilt from -90° to +90°
High efficiency
Camera can catch the objective quickly

Certifications and compliances

Ex

  • Ex db IIC T6 Gb/Ex tb IIIC  T80ºC Db

IECEx

  • Pending

BIS & PESO

  • Pending

Design Features

  • Explosion-proof 316L stainless steel enclosure
  • High-resolution imaging, night vision, wide-angle lens
  • Continuous 360° pan, 0° to +90° tilt, zoom (PTZ) functionality
  • Built-in intelligent features
  • Weatherproof
  • Easy installation
  • ONVIF 2.4 Profile S, T & G
  • NDAA compliant
  • PESO approval under process
  • BIS approval under process

Standard Materials

  • Body: 316L stainless steel
  • Surface finish: polished
  • Fixings: option of A2 or A4 stainless steel
  • EX coated polycarbonate dome cupola

We're taking the lead in cyber security

We recognise that no protection method is completely secure. A “defence in depth” mechanism that is effective today may not be effective tomorrow because the ways and means of cyberattacks constantly change. This is why administrators of industrial control system networks must be ever-alert to changes in cybersecurity and work to prevent any potential vulnerabilities.
Specifications

Ordering Requirements IYHQ6

dsyi0052-en-iyhq60-ex-dome-hd-ip-camera-station-config-codes.png
Download Links
X
Download Close

Need product support?

Support from Eaton

Contact Us

For technical support and sales:
Tel: 
+91 44 4450 1500
email: geisindia@eaton.com