Knowledge Search
Download document () of 20
CCTV Products

Oxalis SP Safe Area Optical PTZ Camera Range

This Pan, Tilt & Zoom family of harsh industrial optical cameras offer the ultimate flexibility, with three enclosure sizes available, choice of internal camera, wide temperature range and global certification find the perfect camera size for your application. The continuous 360° pan rotation and tilt from -90° to +90° gives an unrestricted view of the surrounding area. 

Made from 316L Electro polished stainless steel and designed specifically for use in hazardous areas. This hard wearing and corrosion resistant PTZ camera station is suitable for a variety of applications found onshore & offshore in Oil & gas, marine, chemical and wind.

Durability
Corrosion-free 316L stainless steel
Reliable
Delivers best in class performance
oxalis-sp40-optical-ptz-camera-station-fl-web.jpg
SP40 Safe Area Optical PTZ Camera
oxalis-sp40-smart-ir-datasheet.jpg
SP40 Safe Area IR Dual PTZ Camera

Certifications and compliances

UL Ordinary Locations

  • UL Listing: E477540
  • UL 60065 & CAN/CSA-C22.2 No. 60065-03

Design Features

  • Electro-polished 316L stainless steel on all welded assemblies
  • Camera station window in toughened glass
  • Pole or wall mounting options (see separate datasheets)
  • Supply voltage options (24 VAC, 110 or 230 VAC, 50/60 Hz)
  • Operating temperature from -60 ˚C to +70 ˚C*
  • IP66/67
  • Temperature alarm option
  • Washer systems compatible with Oxalis SW washer tanks (see separate datasheets)

*Model dependent 

Standard Materials

  • Body: electro-polished 316L stainless steel on all welded assemblies
  • Fixings: A4 stainless steel
  • Camera station window: toughened glass
Specifications

Ordering Information SP40 Optical IP - NEC Applications

dsou0044-en-oxalis-sp40-safe-area-ptz-optical-hd-ip-config-options-nec.png

Ordering Information SP40 Optical IP - IEC Applications

dsox0044-en-oxalis-sp40-safe-area-ptz-optical-hd-ip-config-options-iec.png