Download document () of 20
Fire detection systems

CF2000 - Entry level addressable fire alarm system panel

The CF2000 fire panel is an entry level addressable control panel that can be configured for either 1 or 2 loop operation. It serves as the optimum solution for buildings that require a simple to use addressable fire system with a single, non-networked panel.

Its ability to support Eaton’s cause and effect programming and a wide range of user-controllable functions make the panel suitable for a varied range of projects from small warehouses to small/medium office developments as well as many small industrial applications.

As with all Eaton addressable panels, the CF2000 uses "spur tolerant" soft addressing to minimise installation time and remove potential for errors often associated with many forms of manual addressing. The fire panel also has an LCD display which provides a simple yet comprehensive, menu-driven, end-user interface.

Simple
Easy to use, single, non-networked panel
User-friendly
Comprehensive, menu-driven, LCD display
Inclusive
Multi-language selection capability

Small but powerful - an addressable system that packs a punch

  • Ideal for smaller fire system projects, the CF2000 leads to faster installation and ease of panel management as only one panel is required. For larger fire system projects a CF3000 networkable panel may be more suitable.
  • Conventional systems limitations can be overcome using an addressable system: Fire detectors or call points are electronically coded with a unique identification (i.e. 'address') that's programmed to the device during installation, leading to ease of device identification in event of activation.
  • With 'cause and effect' programming the system can be programmed exactly how you want it, reducing 'false alarm' scenarios if, for example, single devices are activated in a particular area. 
Example layout of a CF2000 addressable fire alarm system in a small building

The easy choice for 'one panel' addressable fire systems

CF2000 provides all of the sophisticated features required of a leading edge analogue addressable fire system along with the simple operation and neat installation demanded by installers and building users. The panel can be flush or surface mounted and the generously sized metal back box allows ample facilities for rear or top cable entries. Making it the panel of choice for one panel addressable systems.

Designed with ease of installation at its core

Ease of installation was a guiding principle during the development of the CF2000. Its simple non-networked 1 or 2 loop connectivity, cause and effect programming, pre-drilled mounting holes, ample external cable space and uncomplicated yet comprehensive menu system create a hassle-free experience.

From the worlds largest supplier of fire notification devices, view the rest of our addressable fire system range

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Contact us

Phone: +91 (0)11 45851811