Download document () of 20
Fire detection systems

UL Listed conventional fire system pull station

The UL listed manual pull station for conventional fire systems is constructed from high quality, die-cast metal for long-lasting performance and may be mounted on a single gang backbox. The pull station is available in either single or dual action configurations, for indoor or outdoor use with SPST contacts and terminal strip connections. 

All models are painted red with raised, white lettering and a locking mechanism to prevent unauthorized reset, providing an overall easy, identifiable unit suitable for commercial and industrial builds.

The conventional versions of the pull station must be used in conjunction with a zone monitor unit on an addressable system. 

Robust
Die-cast metal case & lock to restrict access
Plug and play
No hard addressing required with initiating unit
Versatile
Weatherproof, single and dual action options

Install and forget - A pull station that's designed for the task at hand

Adaptable to your requirements with surface or flush mounting options, the UL listed addressable pull station can meet the challenges of its surroundings through its robust metal exterior. With corrosion resistant SPST contacts it is tough on both the inside and outside.

Dual or single action - whatever your environment demands

There's more to the UMPs UL listed pull station than its robust metal exterior. It is also available as single or dual action meaning that you can install the single action model for quick alarm activation, or the dual action one for an added level of security when it comes alerting in event of an emergency.

Eaton UL listed fire systems, setting projects apart from the rest

Since the launch of Eaton's UL Listed fire product range, several prestigious projects worldwide have been supplied with products including the Hyatt Resort and Spa, Shangri-La at the Fort and Times Square projects in South East Asia and several major projects in the Middle East, including within the Riyadh Financial district.
Specifications

Product codes

Conventional Single Action Pull Station (Order Back Box separately) SG42BK2
Conventional Double Action Pull Station (Order Back Box separately) SG42BK1
Surface Mounting Back Box for Conventional SGB32S
Weatherproof Back Box for Conventional  SGB-32C
Micro Zone Monitor Unit ULMIU872
Micro Single Channel input Unit (Recognised as pull station -  required if using conventional pull station on an addressable system) ULMCIM-C

Technical specifications

Description: Pull Station
Approvals: UL Listed
Material: Die-cast metal
Colour: Red
Dimensions (HxWxD): 118mm x 80mm x 80mm
Compatibility: Suitable for use with Eaton UL conventional fire systems
Download Links
X
Download Close

Need product support?

Support from Eaton

Contact us

Phone: +91 (0)11 45851811