Knowledge Search
Download document () of 20
Industrial ethernet

MTL 9661-ETW intrinsically safe ethernet to 4 serial port communication module

Crouse-Hinds series MTL 9661-ETW is an intrinsically safe (IS) ethernet to serial 4 Port communication module suitable for Zone 1 mounting with a suitable Ex ib power supply, and suitable for Zone 0 with a suitable Ex ia power supply.

The MTL 9661-ETW module allows existing intrinsically safe equipment with an RS485/RS422 or RS232/TTL port to become ethernet-enabled via either Wi-Fi (WLAN) or a Cat5/6 cable connection into an IS Ethernet Network (LAN). The unit has 4 serial ports, each one supporting either RS485/RS422 or RS232/TTL depending upon the configuration required. There are 2 RJ45 (LAN) ports that support 10/100 IS Ethernet connections - these allow ‘daisy-chaining’ of units together.

The compact and cost effective design makes it an ideal choice for many industrial applications such Process Monitoring & Legacy Systems (Petrochemical), as well as Underground Communication Links, Machine Monitoring and Legacy Systems (Mining).

Safety
Intrinsically safe ATEX / IECEx certification
Reliability
4 communication ports - RS232/422/485 (2 and 4 wire)
Design
Compact & cost effective

Certifications and compliances

Location of Unit:

  • Zone 0, IIC T4 hazardous area
  • Zone 0, I hazardous area

Certification Code:

  • Ex ia IIC T4 Ga
  • [Ex ia Da] IIIC T135°C (non-mining)
  • Ex ia I Ma (M1 mining)
  • Ta = -40ºC to +70ºC

Certificate Numbers:

  • CML 16ATEX2131X
  • IECEx CML 16.0053X

Environmental Ratings:

  • Operating Temperature:  -40°C to +70°C
  • Humidity: 0 to 95% RH, non-condensing

Design features

  • Intrinsically safe ATEX / IECEx certification 
  • 4 Communication Ports - RS232/422/485 (2 & 4 Wire) 
  • Serial Modbus Protocol 
  • Bluetooth Dual Mode V2.1 
  • Wi-Fi supporting 802.11 a/b/g/n standards (2.4 & 5 GHz) 
  • Dual Port Switch 10/100Mb LAN (daisy-chain capability) 
  • LAN or Wi-Fi to Serial comms 
  • Wi-Fi, Bluetooth & LAN co-existence 
  • Modbus/TCP <-> Modbus/RTU (or ASCII) protocol 
  • Compact design 
Specifications

Ordering Information

Part Number Description Hazardous Area Certifications *
9661-ETW MTL intrinsically safe gigabit Ethernet 4 port serial gateway ATEX & IECEx Approved
* Select Certification Reports under the Resources tab for full list of certifications