Download document () of 20
Network and Server UPS

Eaton 9145 Online UPS (10-20kVA)

The 9145 double-conversion online UPS from Eaton affordably protects mission-critical applications from downtime, data loss and corruption. Its robust design enables it to operate in harsh physical and electrical environments. Its input is optimized to operate with very wide input-voltage range, reducing the number of transfers to battery power and is perfectly compatible with engine generator sets.

Typical applications –

  • It Infrastructure (HD Racks)
  • Industrial & Manufacturing
  • Medical Applications
  • Home automation and electrical appliances
Power Rating
10kVA – 20kVA
Voltage
220V
Configuration
Tower

Core features

  • Robust design and on-line double conversion topology assures maximum reliability
  • Wide input-voltage range appropriate for the harshest electrical environments
  • Automatic bypass for fault-tolerance
  • Cold start on battery power enables portability
  • Adjustable battery quantity optimises sizing
  • Intuitive front-panel LCD user interface for consistent status indication
  • Inbuilt RS-232, USB & Intelligent Slot communication ports
  • WINPOWER software suite bundled

Input performance

• High frequency PFC ensure the low input THDi & PF
• THDI < 5% and input PF > 0.99
• 3 phase independent PFC for 3:1 models

Output performance

• Perfect sine wave output with THDv <2%
• Better Transient Response to keep output Stable

Paralleling

• Better Load sharing & Load Balancing +/-2%
• Select trip options to isolate the single failure from the whole parallel system
• Redundant Design to have max uptime
• Dual Input for 3x1 System
• Inbuilt Maintenance Bypass
Specifications

Highlight differences
Show only differences
Hide blank features