Download document () of 20
Network and Server UPS

Eaton 9E IN Online UPS (6-10kW)

Eaton 9E-IN is a true online double conversion UPS system that affordably provides Robust, Reliable, Compact and Efficient Power Management Solution for Mission Critical Application from downtime, data-loss. Eaton 9E-IN delivers more power in a limit space and saves energy cost due to it’ highly efficiency design and offers efficiency upto 95% in online mode.

Eaton 9E-IN perfectly fits harsh Indian environmental and power condition and Provide much stronger protection on inrush current and it improves it’s adaptability to grid power condition

Typical applications –

·       Networking and Server Equipment

·       Hope automation and appliances

·       Bio-Metrics/Radiology and Medical Equipment

·       Security and Surveillance System/CCTV and CAMERA

·       Automation and Control Panels

·       Printer/IT-Load and PC's

·       Lifts and Elevators

·       Lighting Equipment

Power Rating
6kW – 10kW
Voltage
208-240 V
Configuration
Tower

Core features

  • IGBT Based Rectifier True Online Double Conversion
  • New Graphical LCD Display
  • Wide Input Voltage window (110 – 275Vac) for Indian Environmental Condition
  • Double Conversion Efficiency upto 95%
  • Active Input Power Factor Correction 0.99
  • Unity Output Power Factor
  • Inbuilt OVCD (Over Voltage Cut-off device)
  • Generator Compatible with Wide Input voltage window
  • Frequency Range (40 Hz-70 Hz)
  • Digital Charger Technology provides 0-12 A charging current
  • Adjustable Battery no’s 16/17/18/19 and 20
  • 50/60 Hz Automatic Frequency Converter Mode
  • Intelligent Monitoring options

High Performance

• kVA=kW
• True Input PF 0.99
• True output Unity PF 1
• Input THDi 3%
• Output THDv 1%
• Higher Power Density
• Higher Efficiency upto 95%
• Support Critical Virtualization

High Reliability and Adaptability

• Wide Input Voltage Range
• Inbuilt Hardware Current Limit Technology.
• Upgraded Phase Lock Algorithm
• Inbuilt Over-voltage Cut-off Device
• Inbuilt Over Temperature Protection.
• Upto 50 Degree Celsius operation @50% Load (Specific to XL Model)
• Better Overload Protection upto 105% Constant

High Flexibility and Availability

• Adjustable Battery Voltage 192 Vdc-240 Vdc
• Adjustable Charging Current 0 A-4 Amps
• Parallel Operation upto 3 UPS’s
• Better Short Ckt Handling Capacity
• Auto Fault Recovery
• Inbuilt Maintenance Bypass Switch
• Conformal Coated Boards
• More Accessories
Specifications

Highlight differences
Show only differences
Hide blank features