Download document () of 20
Network and Server UPS

Eaton DXRT Online UPS (6-10kW)

Eaton DX-RT is a true online double conversion Rack and Tower Convertible UPS system that affordably provides Robust, Reliable, Compact and Efficient Power Management Solution for Mission Critical Application from downtime, data-loss. Eaton DX-RT delivers more power in a limit space (2U) and saves energy cost due to it’ highly efficiency design and offers efficiency upto 95% in online mode.

Eaton DX-RT perfectly fits harsh Indian environmental and power condition and Provide much stronger protection on inrush current and it improves it’s adaptability to grid power condition

Typical applications –

·       Networking and Server Equipment

·       Small and Micro Data Centre application

·       Bio-Metrics/Radiology and Medical Equipment

·       Security and Surveillance System/CCTV and CAMERA

·       Pritner/IT-Load and PC's

·       Industrial and buildings critical power backup requirement

Power Rating
6kW – 10kW
Voltage
208-240 V
Configuration
Rack / Tower

Core features

  • IGBT Based Rectifier True Online Double Conversion
  • New Graphical LCD Display.
  • Rack & Tower Convertible, Higher power density (only 2U and <600mm depth for10K)
  • Wide Input Voltage window (110 – 275Vac) for Indian Environmental Condition.
  • Double Conversion Efficiency upto 95%.
  • Active Input Power Factor Correction 0.99.
  • Unity Output Power Factor.
  • Inbuilt OVCD (Over Voltage Cut-off device)
  • Generator Compatible with Wide Input voltage window
  • Frequency Range (40 Hz-70 Hz).
  • Digital Charger Technology provide 0-12 A charging current.
  • Adjustable Battery no’s 16/17/18/19 and 20.
  • 50/60 Hz Automatic Frequency Converter Mode.
  • WINPOWER software support virtualization transfer application Intelligent Monitoring options.

 

High Performance

• kVA=kW.
• Rack and Tower Convertible
• Form Factor 2U with <600 mm Depth.
• True Input PF 0.99
• True output Unity PF 1.
• Input THDi 3%.
• Output THDv 1%.
• Higher Power Density.
• Higher Efficiency upto 95%.
• Support Critical Virtualization.

High Reliability and Adaptability

• Wide Input Voltage Range
• Inbuilt Hardware Current Limit Technology.
• Upgraded Phase Lock Algorithm
• Inbuilt Over-voltage Cut-off Device
• Inbuilt Over Temperature Protection.
• Upto 50 Degree Celsius operation @50% Load (Specific to XL Model)
• Better Overload Protection upto 105% Constant

High Flexibility and Availability

• Adjustable Battery Voltage 192 Vdc-240 Vdc.
• Adjustable Charging Current 0 A-12 Amps
• Parallel Operation upto 3 UPS’s.
• Better Short Ckt Handling Capacity.
• Auto Fault Recovery.
• Inbuilt Maintenance Bypass Switch.
• Conformal Coated Boards.
• PDU and MBS 2-in-1 kit support easy maintenance.
• More Accessories
Specifications

Highlight differences
Show only differences
Hide blank features