Download document () of 20
Network and Server UPS

Eaton 9E IN Online UPS (1000-3000VA)

Eaton 9E IN is a true online double conversion UPS system that affordably provides Robust, Reliable, Compact and Efficient Power Management Solution for Mission Critical Application from downtime, data-loss. Eaton 9E-IN delivers more power in a limit space and saves energy cost due to it’ highly efficiency design and offers efficiency > 91% in online mode.

Eaton 9E-IN perfectly fits harsh Indian environmental and power condition and Provide much stronger protection on inrush current and it improves its adaptability to grid power condition

Typical applications –

  • Work from home – Routers, Laptop, desktop and other appliances
  • Networking/Server/Storage.
  • Wiring Closets
  • Security and Surveillance System.
  • Industrial Automation Control.
  • Laboratory Equipment.
  • ATM/Telecom/Railway Signaling
Power Rating
1kVA – 3kVA
Voltage
220-240 V
Configuration
Tower

Core features

  • IGBT Based Rectifier True Online Double Conversion Robust design
  • Wide input voltage range: 160~300VAC @ 100% load (linearly derating to 50% load @ 100VAC input).
  • Generator Compatible with Wide Input voltage window
  • Double Conversion Efficiency >91% & ECO mode efficiency up to 98%
  • 100% load @ 0~40C operating temp.
  • Active Input Power Factor Correction 0.99.
  • O/P power factor 0.9 (O/P power factor 0.8 for long backup model)
  • Inbuilt OVCD (Over Voltage Cut-off device)
  • Fully conform coated PCBA adaptable to harsh environment 
  • Offer terminal blocker on 2K/3K rating to connect to big capacity  equipment
  • Digital Charger Technology provide 02-10 A charging current.
  • Easy understanding LCD for convenient installation setup
  • WINPOWER software support virtualization transfer application Intelligent Monitoring options.

High Performance

• True Online Double Conversion
• True Input PF 0.99
• True output PF 0.8
• Output THDv 2%
• Higher Power Density
• Higher Efficiency upto 98% in ECO Mode
• Support Critical Virtualization

High Reliability and Adaptability

• Wide Input Voltage Range 110 to 300 Vac
• Inbuilt Hardware Current Limit Technology.
• Upgraded Phase Lock Algorithm
• Inbuilt Over-voltage Cut-off Device
• Inbuilt Over Temperature Protection.
• Up to 50 Degree Celsius operation @50% Load (Specific to XL Model)
• Better Overload Protection upto 105% Constant

High Flexibility and Availability

• Adjustable Charging Current 2A-10 Amps
• Better Short Ckt Handling Capacity.
• Auto Fault Recovery.
• Conformal Coated Boards.
• More Accessories
Specifications
Highlight differences
Show only differences
Hide blank features