Eaton xEnergy Safety Ci LV systems LV switchgear. Cylindrical cover fasteners, short
Product Name |
Eaton xEnergy Safety Ci closing element
|
Catalog Number |
133100
|
EAN |
4015081299638
|
Product Length/Depth |
63 mm
|
Product Height |
26 mm
|
Product Width |
26 mm
|
Product Weight |
0.029 kg
|
Compliances |
RoHS conform
|
Used with |
CI23…: max. 4 off
CI44…: max. 4 off CI43…: max. 4 off |
Special features |
|
Type |
|
Accessory/spare part type |
Cover fasteners with cylinder lock for Ci enclosure
|
Functions |
Cover fasteners with cylinder lock for Ci enclosure
|
Unit type |
Modular system
|
Material |
Plastic
|
Model |
Other
|