Download document () of 20
To be discontinued

177255

SPPVT12-10-2+PE-AX . Lightning current / surge arresters, pluggable, 1000VDC, 2-pole+PE, earthed

A newer version of this product is available:

General specifications

Product Name
Eaton Moeller series xPole - SPPVT2.12 Surge protection device
Catalog Number
177255
EAN
4015081717071
Product Length/Depth
65.5 mm
Product Height
99 mm
Product Width
53.4 mm
Product Weight
0.39 kg
Compliances
RoHS conform
Certifications
CE

Delivery program

Application
Open areas Residential buildings Utility buildings
Type
DC overvoltage protection Surge arrester

Technical data - electrical

Connection
For ungrounded systems
Voltage rating (Iu) - max
1000 V
Voltage protection level
3.5 KV
Voltage protection level (L-N)
0 KV
Voltage protection level (N-PE)
0 KV
Nominal voltage at AC
0 V
Nominal voltage at DC
1170 V
Continuous voltage at AC - max
0 V
Continuous voltage at DC - max
1170 V
PV-voltage - max
1170 V
Nominal discharge surge current (8/20)
15 kA
Discharge surge current (8/20) - max
40 kA
Short-circuit breaking capacity (ISCCR)
0 kA
Signalling at the device
Optic

Technical data - mechanical

Frame
3 modular spacing
Mounting method
DIN rail (top hat rail) 35 mm
Number of conductors without earthing
2
Conductor cross section (flexible, fine-strand) - min
0 mm²
Conductor cross section (flexible, fine-strand) - max
0 mm²
Conductor cross section (solid, solid-strand) - min
0 mm²
Conductor cross section (solid, solid-strand) - max
0 mm²
Degree of protection
IP20

Design verification as per IEC/EN 61439 - technical data

Rated operational current for specified heat dissipation (In)
0 A
Heat dissipation per pole, current-dependent
0 W
Equipment heat dissipation, current-dependent
0 W
Static heat dissipation, non-current-dependent
0.03 W
Heat dissipation capacity
0 W
Ambient operating temperature - min
-40 °C
Ambient operating temperature - max
80 °C

Additional information

Features
Category type 2
Fitted with:
Remote signaling contact
Special features
Pluggable With auxiliary contact
System configuration type
IT

Export product specification