Eaton Moeller series IZMX/INX - ACB. Connection 3p horizontal/vertical, 3200A, 1
Product Name |
Eaton Moeller series IZMX/INX main terminal
|
Catalog Number |
183974
|
EAN |
4015081782932
|
Product Length/Depth |
115 mm
|
Product Height |
45 mm
|
Product Width |
60 mm
|
Product Weight |
4.2 kg
|
Compliances |
RoHS conform
|
Type |
Accessory
|
Accessory/spare part type |
Main terminal kits
|
Amperage Rating |
800 A - 3200 A
|
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
70 °C
|
Special features |
|
Suitable for |
Three-pole
|
Used with |
INX40…3…16…
IZMX40…3…10… IZMX40…3…25… INX40…3…08… IZMX40…3…12… IZMX40…3…16… INX40…3…10… INX40…3…25… IZMX40…3…32… Three-pole IZMX40…3…08… INX40…3…20… IZMX40…3…20… INX40…3…12… INX40…3…32… |