Eaton Moeller series IZMX/INX - ACB. Switch, disconnector, 3 pole, 4000A, without protection, IEC, Withdrawable, 40B3, 40W, 1
Product Name |
Eaton Moeller series IZMX/INX switch-disconnector
|
Catalog Number |
184063
|
EAN |
4015081796021
|
Product Length/Depth |
584 mm
|
Product Height |
597 mm
|
Product Width |
521 mm
|
Product Weight |
69 kg
|
Compliances |
IEC
IEC/EN 60947 RoHS conform |
Type |
|
Frame |
INX40
|
Number of poles |
Three-pole
|
Amperage Rating |
4000 A
|
Release system |
Without releases
|
Voltage rating at AC |
690 V AC
|
Rated operating voltage (Ue) - min |
690 V
|
Rated operating voltage (Ue) - max |
690 V
|
Rated operating voltage (Ue) at AC - max |
690 V
|
Rated insulation voltage (Ui) |
1000 V
|
Rated impulse withstand voltage (Uimp) |
12 kV AC
|
Rated uninterrupted current (Iu) |
4000 A
|
Rated uninterrupted current (Iu) at 50°C |
4000 A
|
Rated uninterrupted current (Iu) at 60°C |
3650 A
|
Rated uninterrupted current (Iu) at 70°C |
3500 A
|
Rated conditional short-circuit current (Iq) |
144 kA
|
Rated permanent current at AC-23, 400 V |
4000 A
|
Rated short-time withstand current (Icw) |
66 kA
|
Rated short-time withstand current (t = 1 s) |
66 kA
|
Rated short-time withstand current at 50/60 Hz (t = 3 s) |
53 kA
|
Rated short-circuit making capacity up to 440 V, 50/60 Hz |
145 kA
|
Rated short-circuit making capacity up to 690 V, 50/60 Hz |
145 kA
|
Power of withdrawable switch with cassette |
880 W
|
Rated operating power at AC-3, 400 V |
0 kW
|
Rated operating power at AC-23, 400 V |
0 kW
|
Switching power at 400 V |
0 kW
|
Closing delay via spring release |
35 ms
|
Electrical connection type of main circuit |
Rail connection
|
Number of standard mechanical operations per hour - max |
60
|
Utilization category |
B
|
Overvoltage category |
III
|
Pollution degree |
3
|
Direction of incoming supply |
As required
|
Lifespan, electrical |
10000 operations (switching cycles ON/OFF, with maintenance)
5000 operations (switching capacity) |
Device construction |
Built-in device slide-in technique (withdrawable)
|
Mounting Method |
Withdrawable
|
Width in number of modular spacings |
24
|
Housing material |
Plastic
|
Degree of protection |
IP55 with protective cover
IP31 with door seals NEMA Other |
Degree of protection (front side) |
IP31
|
Protection |
None
|
Number of auxiliary contacts (change-over contacts) |
2
|
Number of auxiliary contacts (normally closed contacts) |
0
|
Number of auxiliary contacts (normally open contacts) |
0
|
Number of switches |
1
|
Position of connection for main current circuit |
Back side
|
Weight of cassette version (3-pole) |
29 kg
|
Weight of fixed withdrawable version (3-pole) |
66 kg
|
Actuator color |
Green
|
Actuator type |
Push button
|
Terminal capacity (copper bar) |
10 mm x 100 mm (4x) for withdrawable units (black)
|
Lifespan, mechanical |
10000 switching cycles (ON/OFF)
20000 operations (switching capacity, with maintenance) |
Rated operational current for specified heat dissipation (In) |
4000 A
|
Equipment heat dissipation, current-dependent |
880 W
|
Ambient operating temperature details |
-20 °C - 70 °C
|
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
70 °C
|
Ambient storage temperature - min |
-40 °C
|
Ambient storage temperature - max |
70 °C
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
Features |
Version as main switch
Motor drive optional Version as maintenance-/service switch |
Functions |
Voltage release optional
Interlockable |
Special features |
|
Suitable for |
Intermediate mounting
Ground mounting Distribution board installation |
Used with |
Air circuit breakers/switch-disconnector
Open switch-disconnector |