Eaton Moeller series IZMX/INX - ACB. Connections, front, 1600A, IZMX40, 4 p, withdrawable
| Product Name | 
                                            
                                            
                                             
                                                Eaton Moeller series IZMX/INX main terminal
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                184183
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015081783557
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                400 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                200 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                400 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                16.8 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS conform
                                             
                                         | 
                                    
| Type | 
                                            
                                            
                                             
                                                Accessory
                                             
                                         | 
                                    
| Accessory/spare part type | 
                                            
                                            
                                             
                                                Main terminal kits
                                             
                                         | 
                                    
| Amperage Rating | 
                                            
                                            
                                             
                                                800 A - 1600 A
                                             
                                         | 
                                    
| Mounting Method | 
                                            
                                            
                                             
                                                Withdrawable
                                             
                                         | 
                                    
| Ambient operating temperature - min | 
                                            
                                            
                                             
                                                -25 °C
                                             
                                         | 
                                    
| Ambient operating temperature - max | 
                                            
                                            
                                             
                                                70 °C
                                             
                                         | 
                                    
| Special features | 
                                            
                                            
                                            
  | 
                                    
| Suitable for | 
                                            
                                            
                                             
                                                Four-pole
                                             
                                         | 
                                    
| Used with | 
                                            
                                            
                                             
                                                INX40…4…16W  
                                        IZMX40…4…12W IZMX40…4…10W INX40…4…08W IZMX40…4…16W INX40…4…10W IZMX40…4…08W Four-pole INX40…4…12W  |