Eaton Moeller series IZMX/INX - ACB. Cassette 3200A, IZMX404 without control cable connection
Product Name |
Eaton Moeller series IZMX/INX cassette
|
Catalog Number |
183964
|
EAN |
4015081782840
|
Product Length/Depth |
584 mm
|
Product Height |
597 mm
|
Product Width |
521 mm
|
Product Weight |
35 kg
|
Compliances |
RoHS conform
|
Type |
Accessory
|
Accessory/spare part type |
Withdrawable units
|
Number of poles |
Four-pole
|
Amperage Rating |
3200 A
|
Nominal current |
3200 A
|
Electrical connection type of main circuit |
Rail connection
|
Mounting Method |
Withdrawable
|
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
70 °C
|
Features |
Version as built-in device
|
Special features |
|
Used with |
IZMX40…4-…W
Four-pole INX40…4-…W |