Download document () of 20

2 IN DIVIDERBLE

Eaton B-Line series Flextray divider, Steel, Black powdercoat

General specifications

Product Name
Eaton B-Line series Flextray divider
Catalog Number
2 IN DIVIDERBLE
UPC
662516338819
Product Length/Depth
118.125 in
Product Height
2 in
Product Width
2 in
Product Weight
3.5 lb
Compliances
CSA
Certifications
UL Classified

Product specifications

Material
Steel
Finish
Flat black powder coat

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.