Download document () of 20

8 L BRKT HD

Eaton B-Line series Flextray bracket, Steel, Hot-diped galvanized, 8"L bracket

General specifications

Product Name
Eaton B-Line series Flextray bracket
Catalog Number
8 L BRKT HD
UPC
662516682622
Product Length/Depth
8 in
Product Height
7.875 in
Product Width
1.63 in
Product Weight
0.8 lb
Compliances
CSA
Certifications
UL Classified

Product specifications

Material
Steel
Type
8" L bracket
Finish
Hot-dipped galvanized

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.