Download document () of 20

884 WPSC

Eaton B-Line series Type 3/3R junction boxes, 8" height, 4" length, 4" width, NEMA 3 and 12, Screw cover, WPSC enclosure, Surface mounted, Small single door, External mounting feet, Carbon steel, Oil-resistant gasket, gasketed screws

General specifications

Product Name
Eaton B-Line series Type 3/3R junction boxes
Catalog Number
884 WPSC
UPC
782051350708
Product Length/Depth
4 in
Product Height
8 in
Product Width
4 in
Product Weight
5.1 lb
Certifications
UL 50
CSA C22.2.
NEMA

Material/finish

Material
Carbon steel
Wall thickness
16 gauge
Finish color
Painted
Color
ANSI 61 gray

Model

Style
Small single door
Model
WPSC enclosure
Cover type
Screw
Mounting method
Surface
Mounting hole details
External mounting feet
Closure type
Flanged cover

Standards

NEMA Rating
3
12
Country of origin
US

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.