Knowledge Search
Download document () of 20

9PXPPDM1

Eaton 9PX PowerPass distribution module, 3U, L6-30P input

General specifications

Product Name
Eaton 9PX PowerPass distribution module
Catalog Number
9PXPPDM1
UPC
743172048837
Product Length/Depth
25.4 in
Product Height
5.1 in
Product Width
17.3 in
Product Weight
97 lb
Compliances
CE Marked
Certifications
cULus Listed
NOM
ENERGY STAR certified
Catalog Notes
Plug-and-play

Electrical input

Input connection
L6-30P
Input cord length
6 ft

Environmental

Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Form factor
Rack/tower
Rack size
3U
Rack mounting kit
Yes
Package contents
  • 9PXPPDM1 3U PowerPass Distrbution Module
  • 4-post rail kit
  • Quick start guide
  • Joining brackets for tower configuration
Used with
9PX5K, 9PX6K, 9PX3K3UN

Warranty and support

Standard factory warranty
  • 3-YEAR FACTORY WARRANTY
  • - 3 years
  • - Parts, electronics and batteries coverage
  • - Standard ground shipping
  • - Technical support

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.