Download document () of 20

B3199R-1/2ZN

Eaton B-Line series ceiling flange, 0.5" H x 2.8750" L x 1.3750" W, Steel, 180 Lbs load, Ceiling flange

General specifications

Product Name
Eaton B-Line series ceiling flange
Catalog Number
B3199R-1/2ZN
UPC
781011122591
Product Length/Depth
2.875 in
Product Height
0.5 in
Product Width
1.375 in
Product Weight
0.013 lb
Compliances
Not Applicable
Certifications
Not Applicable
cULus Listed

Model

Special features
Used with hanger rod or pipe that are not incuded
Type
Ceiling flange

Load rating/capacity

Load capacity
180 lbs

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.