Download document () of 20

B54-120 SS4

Eaton B-Line series strut channel, .81" channel height, 120" channel length, 1.62" channel width, Steel, 14 Gauge, B54 channel type, Stainless steel type 304

General specifications

Product Name
Eaton B-Line series strut channel
Catalog Number
B54-120 SS4
UPC
781011255138
Product Length/Depth
120 in
Product Height
0.81 in
Product Width
1.62 in
Product Weight
10.16 lb
Certifications
Not Applicable

Model

Channel type
B54

Material/finish

Finish
Stainless steel type 304
Material
Steel
Material gauge
14 Gauge

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.