Photo is representative
Download
Eaton B-Line series beam clamp, 4.25" H x 3" L x 0.6250" W, Steel
Product Name |
Eaton B-Line series beam clamp
|
Catalog Number |
BFV751-5/8
|
UPC |
781011811655
|
Product Length/Depth |
3 in
|
Product Height |
4.25 in
|
Product Width |
0.625 in
|
Product Weight |
0.57 lb
|
Compliances |
Not Applicable
|
Certifications |
Not Applicable
|
Bolt/thread/rod size |
5/8"-11
|
Type |
Beam clamp
|
Material |
Fiberglass
|