Eaton Crouse-Hinds series EIH instrument enclosure, 4" cover opening, Dome cover, Copper-free aluminum, 3/4" trade size
Product Name |
Eaton Crouse-Hinds series EIH instrument enclosure
|
Catalog Number |
EIH22
|
UPC |
782274414829
|
Product Length/Depth |
5.25 in
|
Product Height |
6.54 in
|
Product Width |
5.25 in
|
Product Weight |
3.7 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
NEMA Rating |
3
4 4X 7 9 |
Trade size |
3/4"
|
Cover type |
Dome
|
Cover opening size |
4 in
|
Material |
Copper-free aluminum
|