Download document () of 20

FT4X20X10 ELG

Eaton B-Line series Flextray 4" deep straight section, Electroplated zinc galvanized, Steel, 79.5" actual area inside tray, 4"deep flex tray

General specifications

Product Name
Eaton B-Line series Flextray 4" deep straight section
Catalog Number
FT4X20X10 ELG
UPC
662516302384
Product Length/Depth
118.312 in
Product Height
4.38 in
Product Width
20 in
Product Weight
23.52 lb
Certifications
CSA
UL Classified

Product specifications

Material
Steel
Special features
79.5" area inside tray
Type
4" deep flextray
Finish
Electro-plated
Application
Controlled interior recommended application

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.