Eaton Exceder LED3 high fidelity speaker strobe, LED, ceiling, red, ALERT, amber lens, 15/30/75/95 cd, 25/70V, indoor
Product Name |
Eaton Exceder LED3 high fidelity speaker strobe
|
Catalog Number |
LSPSTRC3-ALA
|
UPC |
786697263996
|
Product Length/Depth |
1.85 in
|
Product Height |
6.25 in
|
Product Width |
6.25 in
|
Product Weight |
1.658 lb
|
Compliances |
Not Applicable
|
Mounting Method |
Ceiling
|
Housing color |
Red
|
Indoor/outdoor |
Indoor
|
Housing material |
UV stabilized plastic
|
Lettering |
ALERT
|
Voltage |
70 V
25 V |
Operating Temperature |
32°F to 122°F (0°C to 50°C)
|
Compliance and standards |
ICES
ULC RoHS UL CSFM FCC |
Lamp type |
LED
|
Candela settings |
15 cd
30 cd 75 cd 95 cd |
Current draw (DC) |
0.040/0.053/0.155/0.248
|
Lens color |
Amber
|
Lens material |
Lexan
|
Frequency range - min |
300 Hz
|
Frequency range - max |
8000 Hz
|
Sound level (dBA) |
75/79/82/85/87
|
Taps (Selectable) |
1/8, 1/4, 1/2, 1, 2
|