Photo is representative
Download
Eaton Power Defense door handle, Door handle, Standard lockable handle and mechanism with mechanical padlock, PD3 Global, Power Defense, Frame J-K, 600 V, Power Defense, Frame 3
Product Name |
Eaton Power Defense door handle
|
Catalog Number |
PDG3XHMDSP
|
UPC |
786679586389
|
Product Length/Depth |
139 mm
|
Product Height |
127 mm
|
Product Width |
125.1 mm
|
Product Weight |
1.135 kg
|
Compliances |
RoHS Compliant
|
Certifications |
UL 489
IEC 60947-2 CCC Marked CSA |
Used with |
Power Defense
|
Circuit breaker type |
PD3 Global
|
Frame size |
Frame J-K
|
Voltage - max |
600 V
|
Series |
Power Defense
|
Frame |
3
|
Type |
Door handle
|
Application |
Standard lockable handle and mechanism with mechanical padlock
|