Photo is representative
Download
Eaton Power Defense molded case circuit breaker accessory trip unit, Trip unit, 1200 A, Three-pole, PXR20 LSI, PD5 Global, Power Defense, 600 V, Power Defense, Frame 5
| Product Name |
Eaton Power Defense trip unit
|
| Catalog Number |
PDG5XPXR31200E2N
|
| UPC |
786679603185
|
| Product Length/Depth |
206.4 mm
|
| Product Height |
82.6 mm
|
| Product Width |
139.7 mm
|
| Product Weight |
1 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
CCC Marked
UL 489 CSA IEC 60947-2 |
| Used with |
Power Defense
|
| Amperage Rating |
1200 A
|
| Trip Type |
PXR20 LSI
|
| Circuit breaker type |
PD5 Global
|
| Voltage - max |
600 V
|
| Series |
Power Defense
|
| Frame |
5
|
| Number of poles |
Three-pole
|
| Type |
Trip unit
|