Photo is representative
Download
Eaton Power Defense molded case circuit breakers electrical aftermarket accessorypadlock hasp, Padlock hasp, Off only, PD6 Global, Power Defense, Frame J-K, 600 V, Power Defense, Frame 6
Product Name |
Eaton Power Defense padlock hasp
|
Catalog Number |
PDG6XPLKROFF
|
UPC |
786679599693
|
Product Length/Depth |
6.5 in
|
Product Height |
2 in
|
Product Width |
4.5 in
|
Product Weight |
0.67 lb
|
Compliances |
RoHS Compliant
|
Certifications |
IEC 60947-2
CSA CCC Marked UL 489 |
Used with |
Power Defense
|
Circuit breaker type |
PD6 Global
|
Frame size |
Frame J-K
|
Voltage - max |
600 V
|
Series |
Power Defense
|
Frame |
6
|
Type |
Padlock hasp
|
Special features |
Off only
|