Knowledge Search
Download document () of 20

PDUSIDEBRKT

Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors

General specifications

Product Name
Eaton Tripp Lite series mounting hardware
Catalog Number
PDUSIDEBRKT
UPC
037332148261
Product Length/Depth
9.06 in
Product Height
2.13 in
Product Width
3.78 in
Product Weight
0.62 lb
Compliances
EIA-310-E
RoHS

Product specifications

Material
Steel
Accessory Class
Product Highlights
Supports select 1U PDUs in upright vertical mounting format
Button mount installation option snaps into SmartRack enclosures
Nut and bolt installation option connects to SmartRack mounting rails
Type of accessory/spare part
Mounting Bracket

Export product specification

Product Page (web)

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.