Eaton Wheelock RSS strobe, xenon, wall, white,FIRE ALARM/Chinese lettering, red lens, 75 cd, indoor
| Product Name |
Eaton Wheelock RSS strobe
|
| Catalog Number |
RSSR-2475W-AAW
|
| UPC |
786697281969
|
| Product Length/Depth |
2.6 in
|
| Product Height |
4.765 in
|
| Product Width |
4.765 in
|
| Product Weight |
0.39 lb
|
| Compliances |
Not Applicable
|
| Mounting Method |
Wall
|
| Housing color |
White
|
| Indoor/outdoor |
Indoor
|
| Housing material |
UV Stabilized Plastic
|
| Voltage |
24 V
|
| Operating Temperature |
33.8°F to 120.2°F (0°C to 49°C) and maximum humidity of 93%
|
| Compliance and standards |
FM
BFP UL CSFM MEA ULC |