Download document () of 20

SMS12GE33

Flame retardant straight boardmount receptacle with female PCB contacts; SMS12GE33

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS12GE33
Product Length/Depth
13.4 mm
Product Height
16.2 mm
Product Width
21.1 mm
Product Weight
8.83 g

Product specifications

Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Fire & Smoke
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
PCB
Coupling type
Push-Pull
Degree of protection
IP40
Layout
12
Shell material
Plastic
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Front Mount Panel
Number Of Contacts
12
Number of cavity #16
12

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.