Download document () of 20

SMSPKE3

Pin for SMS series discrimintation cvity; SMSPKE3

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMSPKE3
Product Length/Depth
18.5 mm
Product Height
2.4 mm
Product Width
2.6 mm
Product Weight
1 g

Product specifications

Environmental conditions
RoHS
REACH

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.