Download document () of 20

SMS36RDH1

Cable receptacle with integrated strain relief hood; SMS36RDH1

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS36RDH1
Product Length/Depth
63.3 mm
Product Height
25.1 mm
Product Width
46.6 mm
Product Weight
22.3 g

Product specifications

Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Backshell type
Strain Relief
Connector accessory option
Integrated with connector
Connector type
Receptacle
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP30
Layout
36
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Receptacle type
Free Hanging
Number Of Contacts
36
Number of cavity #16
36

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.