Download document () of 20

SMS24GE43

Flame retardant straight boardmount receptacle with male PCB contacts; SMS24GE43

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS24GE43
Product Length/Depth
13.4 mm
Product Height
21.2 mm
Product Width
31.2 mm
Product Weight
22 g

Product specifications

Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Fire & Smoke
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
PCB
Coupling type
Push-Pull
Degree of protection
IP40
Layout
24
Shell material
Plastic
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Front Mount Panel
Number Of Contacts
24
Number of cavity #16
24

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.