ナレッジ検索
資料をダウンロードする () の 20
Field Installation and Replacement Lamps

SIB-8 Shallow Inset Light Base - 8" Aluminum

The SIB-8 Shallow Inset Base is a load-bearing base designed for direct mounting of 203mm (8") inset light fixtures into a taxiway or runway pavement location.

Certifications and compliances

  • FAA AC150/5345-42 Current Edition: L868 

Design features

  • Anodized cast aluminum construction
  • Vertical casting recesses prevent rotation in pavement when set into epoxy
  • Secondary plug(s) inside the base for ease of maintenance and light fixture removal
  • Mechanical feed-through with watertight seal
  • Includes plywood cover used during installation process and reusable mounting hardware
仕様

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
ダウンロードリンク
X
Download Close