資料をダウンロードする () の 20

Power Xpert 9395

The Power Xpert 9395 UPS is Eaton’s fifth-generation high-power uninterruptible power supply. This UPS adopts advanced power electronics technology and is designed for real-world users' load environments and characteristics, and can be applied to data centers, communication centers, computer rooms, factory automation, medical systems, and large office spaces.

Power Rating
200-1200kVA
UPS Output
380/400/415V
UPS Type
Modular UPS

主要機能

  • Ensures high quality and reliability with a highly redundant design based on military-grade research and development
  • Reduces test costs using the new generation of Easy Load load testing technology that can do full-load testing without false loads
  • Saves costs with Eaton’s new ESS energy management system that improves energy conversion efficiency
  • Improves system usability with a modular design that supports easier upgrade, maintenance, and parallel redundancy
  • Uses advanced sixth-generation IGBT rectifiers with an input power factor up to 0.99, low harmonic interference, and high compatibility with generators
  • Achieves synchronization, load sharing and selective tripping by using Eaton’s patented Hot Sync paralleling technology 
  • Extends battery life by using ABM™ intelligent battery management technolog
  • Improves compatibility with generators by using a power-grid-friendly design with no feedback pollution
仕様

違いを強調する
相違点のみを表示
空白の要素を非表示にする