資料をダウンロードする () の 20
Boxes and covers

PVC Switch Boxes and Covers

Non-metallic switch and outlet boxes from Eaton's Crouse-Hinds Division are used in branch circuit wiring as a splice point, to mount wiring devices such as switches and receptacles, and to provide mechanical protection for wiring systems and electrical devices.

Certifications and compliances

  • UL File No. E-102328
  • Classified for use in fire rated (2 HR) wall or ceiling; fire rating no. R9933

Design features

  • Available for use with wood or metal studs to meet any construction preference
  • Quick entry feature on all non-metallic boxes offers labor savings – no need to break out knockouts – simply push the non-metallic cable into the box; no tools are required; no need to remove knockouts
  • Unique configuration of this quick entry feature on single-gang boxes provides a self-feeding feature that eliminates the need to reach inside the box to pull the wire out
  • Integral labor saving clamping feature on two-, three- and four-gang boxes; the multiple gang box unique entry also serves as a clamp, eliminating the need to mechanically secure the cable inside the box
  • There are no separate clamps or screws to install or tighten; each entry into the multiple gang boxes has the quick entry feature, allowing the installer to simply push the cable into the box without the need for tools or removal of knockouts, so the cable can be inserted where it is required

Standard materials

  • PVC (polyvinyl chloride compound)
仕様

違いを強調する
相違点のみを表示
空白の要素を非表示にする
ダウンロードリンク