資料をダウンロードする () の 20
Cable glands & cord grips

CAPRILOK Standard conduit fittings

The CAPRILOK Standard fittings are a range of simple and cost-effective connectors and baseplates for use with Eaton CAPRILOK plastic conduit.

The entry-level option in the CAPRILOK conduit fittings range, it provides an IP66 connection for conventional industrial applications.

Material
Polyamide 6.6 - Black
Benefits
UV resistant
Continuous operating temperature
-50 °C to +135 °C

Simple and cost-effective, a solution for conventional industrial applications

Simple and cost-effective fittings combined with the CAPRILOK conduit range, the CAPRILOK Standard range offers a perfect IP66 solution for all types of conventional industrial applications.

  • Self-extinguishing
  • Connection by ISO metric thread according to NF EN 60423
  • Connection by electrical Pg thread according to UTE C 68311 and DIN 40430
  • IP66: protection following certification NF EN 60529 (couple conduit/fitting)
  • IP66: with a flat gasket on the tail thread
Manufacturing plant industrial robot

Cable types

Protection category

Two options in the CAPRILOK Standard fittings range

caprilok-standard-straight-fitting.png

Straight Standard fitting

caprilok-standard-elbow-90-fitting.png

Elbow 90° Standard fitting

Discover Eaton's full range of CAPRILOK fittings

Eaton’s CAPRILOK fittings range includes three options: Standard, Compakt & Premium. The Standard provides IP66 cost-effective connectors and baseplates for industrial applications, the Compakt provides enhanced sealing from IP66 to IP69 and the Premium includes enhanced connection with a nickel-plated brass threaded base and a wide range of accessories.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
仕様

CAPRILOK Standard conduit fittings - Ordering information

Straight Standard fitting

ISO Type

Size Conduit External Ø Fitting Thread (ISO) Thread Length B Bore E Max Ø D Height H A/F Catalog Number
7   10.0 M12 9.0 7.5 19.0 24.0 19.0 CAP680127
9   13.0 M16 12.0 11.0 18.0 31.0 18.0 CAP680167
11   15.8 M16 12.0 11.0 21.0 32.0 21.0 CAP680177
11   15.8 M20 14.0 14.5 21.0 32.0 25.0 CAP680207
13   18.6 M20 14.0 14.5 32.0 30.0 30.0 CAP680227
16   21.2 M20 14.0 14.5 26.0 35.0 27.0 CAP680217
21   28.5 M25 15.0 19.5 34.0 39.0 34.0 CAP680257
29   34.5 M32 16.0 26.5 41.0 42.0 41.0 CAP680327
36   42.5 M40 16.0 32.5 63.0 44.0 60.0 CAP680407
48   54.5 M50 16.0 42.0 76.0 49.0 73.0 CAP680507
48   54.5 M63 16.0 53.0 76.0 49.0 73.0 CAP680637

Pg type

Size Conduit External Ø Fitting Thread (Pg) Thread Length B Bore E Max Ø D Height H A/F Catalog Number
9   13.0 Pg9 10.0 11.5 18.0 31.0 18.0 CAP680907
9   13.0 Pg11 10.0 11.5 18.0 31.0 22.0 CAP681157
9   13.0 Pg13 10.0 11.5 18.0 31.0 27.0 CAP681357
11   15.8 Pg9 10.0 11.5 21.0 32.0 21.0 CAP680937
11   15.8 Pg11 10.0 14.5 21.0 32.0 22.0 CAP681107
11   15.8 Pg13 10.0 15.5 21.0 32.0 27.0 CAP681327
11   15.8 Pg16 11.0 15.5 21.0 32.0 27.0 CAP681637
13   18.6 Pg13 10.0 16.5 32.0 30.0 30.0 CAP681307
16   21.2 Pg11 10.0 14.5 26.0 35.0 22.0 CAP681127
16   21.2 Pg13 10.0 16.0 26.0 35.0 27.0 CAP681337
16   21.2 Pg16 11.0 17.5 26.0 35.0 27.0 CAP681607
21   28.5 Pg21 12.0 22.5 34.0 39.0 34.0 CAP682107
29   34.5 Pg29 12.0 30.5 41.0 42.0 43.0 CAP682907
36   42.5 Pg36 12.0 40.0 63.0 44.0 60.0 CAP683607

Elbow 90° Standard fitting

ISO type

Size Conduit External Ø Fitting Thread (ISO) Thread Length B Bore E Max Ø D Height H Ø F Catalog Number
11 15.8 M16 11.5 10.5 20.8 33.2 22.0 CAP688147
11 15.8 M20 13.0 14.0 25.0 35.3 27.0 CAP688157
16 21.2 M20 13.0 14.0 26.4 35.9 27.0 CAP688207
21 28.6 M25 15.0 19.0 34.2 45.0 32.5 CAP688257
29 34.5 M32 16.0 24.5 41.1 52.8 40.0 CAP688327

Pg type

Size Conduit External Ø Fitting Thread (Pg) Thread Length B Bore E Max Ø D Height H Ø F Catalog Number
11 15.8 Pg11 10.0 10.5 20.8 33.2 24.0 CAP681187
13 18.6 Pg13 11.0 14.0 32.0 42.0 26.0 CAP681387
16 21.2 Pg16 11.0 14.0 26.4 35.9 27.0 CAP681687
21 28.5 Pg21 12.0 19.0 34.2 45.0 35.0 CAP682187
29 34.5 Pg29 12.0 24.5 41.1 52.8 44.0 CAP682987

Designed to work together with Eaton's range of CAPRILOK plastic conduits

Eaton's CAPRILOK range includes two versions: the Standard that encompasses flexibility and strength for industrial, harsh mechanical, rail environments and more and the rugged option that offers additional crush resistance and specialised options including for robotic processes.

ダウンロードリンク
X
Download Close