資料をダウンロードする () の 20
ヒューズ&ヒューズ ホルダー

バスマン シリーズ ハイスピード ブリティッシュ スタンダード ヒューズ

Eaton's Bussmann British standard BS88 fuses can be used in multiple applications; industrial, utility, street lighting and domestic. Full range of rated current and voltage available as well as compatible fuse holders. They meet the BS88 part 1 and 2 and IEC 60269-1 and -2 standards.

Rated current
6 to 900 Amps
Rated voltage
Up to 700 V a.c./500 V d.c.
Compliant to
BS88-4 and IEC 60269-4

Reliable design

Eaton’s Bussmann series high speed BS88 fuses are well established, reliable products, giving you peace of mind your installation is protected by the most cost effective and efficient fusible circuit protection solutions.

Global IEC certification

Eaton’s Bussmann series BS88 fuse links are certified to be used for IEC electrical standard applications.

Dedicated team of fuse applications engineers

Eaton's Bussmann series team of specialist fuses field applications engineers will do its upmost to help you select the correct fuse for your application, ensuring your application is protected by the best fuse protection available.
仕様

違いを強調する
相違点のみを表示
空白の要素を非表示にする
ダウンロードリンク
X
Download Close