資料をダウンロードする () の 20
Fuses

C515 2AG 5x15mm fuse

Eaton’s C515 time delay, glass tube 5mm x 15mm ferrule fuses are designed to UL 248-14 for overcurrent protection of electronic circuits.  Order in cartridge fuse format with axial leads for thru-hole installation into a PCB.

Technical data sheets

C515 Fuse datasheet

Time delay
Glass tube
5 mm x 15 mm ferrule fuse

5 mm Ferrule fuse product aid

Eaton's Bussmann® Series of 5 mm fuses include a complete line of both fastacting and time-delay options of both low-breaking glass and high-breaking ceramic constructions.
仕様

Specifications

ダウンロードリンク
X
Download Close